LaptopForums.Toshiba.com
New Member
mivw
Posts: 2
0

BATTERY: Satellite A305 will not power up on charged battery

 

Hello All,

 

Based on my searches through the forum, it sounds like I may need to replace (GRR!) my PA3535U-1BRS battery, however, before I lay out the cash for a new one, another set of eyes would help.

 

Here are the symptoms/background info:

OS:  Vista 64-bit SP2; UBUNTU 9.04 (symptoms are identical)

 

Battery report:  capacity 100%; current charge: 71.6 Wh; last charge:  83.3 Wh; design charge:  74 Wh; percentage charge:86%

 

I have never had any problems with this battery; in fact, I have never had a problem with any battery during what I would consider its useful life. This particular battery has been in service for less than one year; prior to sudden failure, it held a charge and I was happy with the performance. IThe following symptoms appeared suddenly.  Coincidentally, earlier on the same day, I had updated power management settings.

 

Symptoms:  Laptop A305 will not start on push power button;  when adapter is in use, battery charge light is ON; when adapter is removed computer powers down and nks twill not restart without adapter.  System reports 86% charge.

 

What I have done:  removed/reinstalled battery; reinstalled last known good image of Vista/machine configuration; reinstalled drivers.  NO JOY.

 

What do you all think?  Do I need to replace the battery (will Toshiba replace it)?  Is there something else I can try to get it running again?

 

Thanks to all comers.

 

Cheers,

mivvy

New Member
mivw
Posts: 2
0

Re: BATTERY: Satellite A305 will not power up on charged battery

 

Thanks to everyone who took a look.

 

Looks like I will be purchasing a new battery.  Given the usage history of the battery, it is a huge surprise for me.  I. will double-check connections and voltages to make sure my surge protector and the adapter are working properly

 

Has anyone had a similar problem of SUDDEN and unexpected failure?

 

Cheers,

mivvy