- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Should I charge my batteries using 220v or 110v?
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
06-23-2009 02:42 PM
I just received my Satellite L305-S5933 from the US. I'm in the Philippines, can i plug this into a 220v or do i need a 110v transformer?
Power Specs:
75W (19V x 3.95A) 100-240V AC Adapter
Solved! Go to Solution.
Re: Should I charge my batteries using 220v or 110v?
[ Edited ]- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
06-23-2009 03:22 PM - last edited on 06-23-2009 03:24 PM
Uno wrote:I just received my Satellite L305-S5933 from the US. I'm in the Philippines, can i plug this into a 220v or do i need a 110v transformer?
Power Specs:
75W (19V x 3.95A) 100-240V AC Adapter
I think you've answered your own question, no?
The AC adapter will work fine with just a plug adapter.
Re: Should I charge my batteries using 220v or 110v?
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
06-23-2009 06:21 PM
Thanks... the AC does state those specs... but the end of the cord at the end of plug has a labeled tag, "175V". This quite made me hesitant to plug it to a 220v. Does this mean that I should just trust the specs in the "black box" and disregard the tag?
Re: Should I charge my batteries using 220v or 110v?
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
06-23-2009 06:57 PM
Uno wrote:Thanks... the AC does state those specs... but the end of the cord at the end of plug has a labeled tag, "175V". This quite made me hesitant to plug it to a 220v. Does this mean that I should just trust the specs in the "black box" and disregard the tag?
Sorry, can't help you with Toshiba's contradictory labels. I'd go with what's printed on the brick, but you might want to play it safe and see if Customer Support might shed some light on it.
(800) 457-7777
Re: Should I charge my batteries using 220v or 110v?
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
06-24-2009 08:33 AM
I checked my Tecra, which is fairly new, and I didn't see a tag. On the AC part of the cord it was printed 300V.
I have seen a few Toshibas, and have never seen the tag. Are you sure someone didn't switch the cord?
Strange. Call Toshiba to be sure.

Feedback