- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Toshiba A505-S6980 12 cell battery
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-04-2009 04:48 AM
Re: Toshiba A505-S6980 12 cell battery
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-05-2009 11:35 PM
If I recall correctly, when I purchased mine at Best Buy, the battery life was indicated at 5 3/4 hours. However, I can assure you that it actually will go quite a bit longer than that.
I've ran mine while mostly surfing the internet and streaming video from my local home wireless network for about 6 hours and the battery indicated was still showing more than 1 hour of battery time left.
I don't think you will have any complaints about the battery longevity, however I'm sure each person uses their computer differently, so you may get more or less battery life than I do.
Re: Toshiba A505-S6980 12 cell battery
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-07-2009 06:04 PM
In econo mode you should get close to 7 hrs or maybe a little longer. In balanced mode you will get 4 1/2 to 5 hrs. It depends a lot on what applications you are using.
Re: Toshiba A505-S6980 12 cell battery
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-16-2009 06:41 AM
I love the 12 cell battery. Never had a laptop that gets near an average of 6 hours or more. I like that the battery bulge keeps the laptop higher so there is more air circulation. I wish there was an audio sound when the battery gets below 10%. Sometimes I don't notice the battery indicator down in the corner. Yes, a beeper would be nice.


Feedback