- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 07:12 AM
Help..I had to downgrade this laptop to XP and all the support I find is for Windows 7. Can you point me to drivers for my model, thank you....
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 01:14 PM
I really need some help my wife has kidney failure and this laptop and her books will be her only escape while she is on dialysis.....
Re: Help.Drive rs A135 S7403 laptop
[ Edited ]
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 02:06 PM - last edited on 10-10-2009 02:14 PM
I'm trying to find some, but so far I am not able to. I'll keep looking though.
One other thing. How technically proficient are you with working on computers? We might be able to find drivers from the chipset manufacturers, but some of the Toshiba Specific Utilities might not be available. That could make the system run at less than optimal condition. As much as it pains me to say this as I know how much better and easier XP runs overall (as long as one has all of the drivers and utilities), you would probably be better off going back to the Default Vista Installation that this laptop came with.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 02:49 PM
Thank you, proficient enough that I think thats a great idea I will start looking for the drivers....
Re: Help.Drive rs A135 S7403 laptop
[ Edited ]
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 02:55 PM - last edited on 10-25-2009 06:01 PM
This should work for the Graphics Driver.
One of these should work for the Audio. I'm not 100% certain which you need but I would start with the High Def driver in the middle.
Not sure which Bluetooth or WiFi chipset you have so I can't point you to one for those.
I can't find the base Mobile Intel® 943GML Express Chipset motherboard driver.
I really think that returning to the originally installed Operating System is you best choice.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-14-2009 05:19 PM
Sorry I did not get back to you sooner we have hadd operations and now dialysis this is such a life changing thing...thank you so much for your research I havn't even had time to look at the chipset driver but I'll find it, the only link that did not work was the LAN link it seemed to have no hyperlink attached to it...anyway again thank you it's nice to have people to back you up. ![]()
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-14-2009 05:46 PM
http://www.intel.com/support/chipsets/sb/CS-022034
The above link will give you the up to date graphics, Chipset, and Intel Matrix Storage drivers for the 943GML. The rest I'll look a bit more.
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-25-2009 09:07 AM
I really want to thank you for all you have done with your help I was able to get a chipset pkg and find all the drivers nessasary to fix this now I am almost there but I have discovered one problem the keyboard no longer wants to function the keys don't corrospond to letters i'm still in a quandry about this so your expertise would be helpful, thank you again I will be sure and adverstise this link to all who need it....
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-25-2009 09:09 AM
Sorry one other thing I forgot to mention is after installing wireless it still does not see a connection.....
Re: Help.Drive rs A135 S7403 laptop
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-25-2009 05:43 PM
Ok once again I resolved another problem it appears there was aglitch in the caps lock key was I touched it a couple of times the keyboard came back so the only thing I have left is the wireless I can use the LAN but wireless won't connect.....

Feedback