- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Satellite M205 needing updated or correct kernel driver
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
10-24-2009 06:02 AM
Problem or Warning for Satellite M205 regarding Code Integrity determined an unsigned kernel module. Contact manufacturer to see if a signed version of the kernel module is available. However unable to find an updated or correct driver needed for Marvel Miniport. ![]()
Please send suggestions to obtain or feedback to help. Thank you.
Re: Satellite M205 needing updated or correct kernel driver
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
10-24-2009 09:26 AM
Which M205? Toshiba makes several different models of them. Without knowing specifically which it's impossible to provide specific information.
If you don't bother to post your COMPLETE model number it's very difficult to assist you. Please post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: Satellite M205 needing updated or correct kernel driver
[ Edited ]- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
10-24-2009 07:17 PM - last edited on 11-07-2009 12:19 AM
I apologize; my system is at risk and I was afraid of putting all of my information out here. Understood.
Model: Satellite M205-S4805
Intel Core2 Duo CPU T5450 @ 1.66GHz 1.67GHz
32 bit operating System
Windows Vista Home Premium (2007)
with Service Pack 2 update installed
I found and updated the Marvel Miniport driver, however I am having problems with the the following Toshiba Device Driver:
- TosSec Class
- Manufacturer: Toshiba, Path on my pc is C:\Windows\system32\DRIVERS\tos_sps32.sys
- Driver is dated 10/26/2006 with Toshiba Copyright 2000 - 2007, version 4.0.2006.1026
- Error warning in my event log quoted here:
Log Name: Microsoft-Windows-CodeIntegrity/Operational
Source: Microsoft-Windows-CodeIntegrity
Date: 10/24/2009 12:28:04 AM
Event ID: 3001
Task Category: (1)
Level: Warning
Description:
Code Integrity determined an unsigned kernel module system32\DRIVERS\tos_sps32.sys is loaded into the system. Check with the publisher to see if a signed version of the kernel module is available.
Event Xml:
<Event xmlns="http://schemas.microsoft.com/win/2004/08/events/ev
<EventData>
<Data Name="FileNameLength">31</Data>
<Data Name="FileNameBuffer">system32\DRIVERS\tos_sps32.sys</Data>
</EventData>
Additionally I have a missing driver for the Symantec Crimeware Protection Driver
The properties show a problem code of 00000018, or Dev node status value: 01803401, however I am not sure if that will make sense to you. This is a legacy driver with the service name: CWMonitor under non plug and play drivers. I do not know what happened to this driver, but it is not in my computer that I can see. If someone can refer me to the proper place to obtain both of these drivers, then that would be wonderful.
Thank you for your feedback.

Feedback