- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-09-2009 02:04 AM
Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-09-2009 05:56 AM
Good Day,
Could you please provide the exact system unit name of your toshiba notebook so i can look on out support website for known issue about the wireless card and fix. Thank You.
Re: Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-09-2009 10:40 AM
Hi !
Thx for the reply.
Toshiba Satellite Pro 300L-29H Part.N. PSLB9E-04X004IT EUROPE TOSHIBA (sold in italy)
doo u want the serial number too ?
Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-09-2009 11:11 AM
Hi Good Day,
Unfortunately we don' t have access to toshiba europe support website however what we recommend is to download and reinstall wireless driver and if no consider getting pc wireless card that has WPA capability from any manufaturer.
Re: Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-10-2009 05:25 AM
Hi,
mmm... can u help me once one ? ... sry but i want to ask u 1 more thingh, do u know where to get the firmware of this network wifi card ? is a AR5007EG based on the AR2425 chipset, ATHEROS is the productor.
Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-10-2009 06:05 AM
Hi Good Day,
I actually don' t know if there is a firmware for the wireless card for what we can advised is you can get the wireless driver off the support website for systems purchased from europe. http://www.toshiba-europe.com/
Re: Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-10-2009 07:11 AM
hi,
i've already do it.. no change... do u know if there is an other toshiba with this chipset ?
Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
[ Edited ]- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-16-2009 04:52 AM - last edited on 11-16-2009 04:52 AM
Hi Good Day,
We understand that you want to have a highly secured connection however it seems not working in your end. We suggest that you also talk to router support or make use of WEP security key. Hope that helps.
![]()
Re: Atheros AR5007EG + WPA = NO CONNECT (Satellite Pro)
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
12-01-2009 06:55 AM
I have an Acer 751h which uses the exact Atheros adapter and I have the exact problem, not able to connect with WPA encryption. Same with my 6 years old Toshiba 17" Satellite laptop with an Atheros card. But my 4 year old Lenovo with an Intel wifi card can.
This web link, http://www.atheros.com/pt/AR5007EG.htm, does not say the Atheros wifi card support WPA. So my guess is it's a hardware limitation.

Feedback