LaptopForums.Toshiba.com
New Member
El_Guapo
Posts: 1
0

Realtek RTL8191SE Wireless-N only connecting at 150Mbps

[ Edited ]

I just bought a Toshiba laptop (A505-S6980) with the Realtek RTL8191SE Wireless-N adapter.  I have two other laptops that are currently connecting to my network at 300Mbps but this new Toshiba will only connect at 150Mbps.

 

Do i need a newer driver or is this particular adapter not capable of 300Mbps?  I am not finding much information.


Thank you

Super Contributor
Posts: 10,118
0

Re: Realtek RTL8191SE Wireless-N only connecting at 150Mbps

 

Satellite A505-S6980 

 

If it's this one, Realtek says the card is capable.

 

   RTL8191SE-VA2  

 

Maybe the router needs upgrading.

-Jerry
bdk
New Member
bdk
Posts: 2
0

Re: Realtek RTL8191SE Wireless-N only connecting at 150Mbps

I just bought a Toshiba Satellite A505-S6991 with a Realtek RTL8191SE Wireless LAN 802.11n PCI-E NIC.  It came installed with Windows 7 (64 bit).  I have a NETGEAR - RangeMax Dual-Band Wireless-N Router that requires you to name the 5GHz band and the 2.4 GHz band separately - so you can easily tell which band you are connecting to.  My new laptop only sees the 2.4 GHz band, not the 5 GHz band.  My Mom's Toshiba Satellite purchased in June 2009 with Windows Vista sees both bands from the router perfectly.  I have tried updating the driver.  Toshiba level 2 tech support never calls me back.