LaptopForums.Toshiba.com
New Member
Shady_s
Posts: 5
0

Satellite L305-S5921 Can't connect to internet

Satellite L305-S5921 Can't connect to internet via wireless or lan Please help me

Super Contributor
Posts: 10,118
0

Re: Satellite L305-S5921 Can't connect to internet

 

Satellite L305-S5921 

 

Tell us about your setup. Broadband modem plus router?

 

Start by recycling power on the modem and then the router.

 

Older routers are the most common problem for Windows Vista/7. Check it out.

 

   Internet Connectivity Evaluation Tool

-Jerry
New Member
Shady_s
Posts: 5
0

Re: Satellite L305-S5921 Can't connect to internet

The problem is that in the area that you set the wireless and the lan (configfree) there was a X that block the connection of the internet.  Two week ago the laptop work properly and connected to the internet.  But right now no.  The laptop read the router but not connect to internet

New Member
Shady_s
Posts: 5
0

Re: Satellite L305-S5921 Can't connect to internet

how i recycling power on the modem and then the router?

Super Contributor
Posts: 10,118
0

Re: Satellite L305-S5921 Can't connect to internet

Disconnect the modem from the AC power line for 30 seconds. Then turn it back on. You may need to wait several minutes to re-establish the connection with your ISP.

 

Disconnect the router from the AC power line for 30 seconds. Then turn it back on. You may need to wait several minutes to re-establish the connection with the modem.

-Jerry
New Member
Shady_s
Posts: 5
0

Re: Satellite L305-S5921 Can't connect to internet

Done but the laptop still don't Connect to the Internet. My another computer connect to the internet via wireless and LAN but the laptop don't. This mean that the router and LAN work properly. Please tell me what any other thing I can do
Super Contributor
Posts: 10,118
0

Re: Satellite L305-S5921 Can't connect to internet


My another computer connect to the internet via wireless and LAN but the laptop don't. This mean that the router and LAN work properly.

Not unless the other computer uses Windows Vista.

 

Does it?

-Jerry
New Member
Shady_s
Posts: 5
0

Re: Satellite L305-S5921 Can't connect to internet

Yes Both computer has VISTA. 

 

 

Super Contributor
Posts: 10,118
0

Re: Satellite L305-S5921 Can't connect to internet


Can't connect to internet via wireless or lan

Maybe either your TCP/IP stack or your Winsock settings are messed up.

 

   How to reset Internet Protocol (TCP/IP)

 

   How to determine and to recover from Winsock2 corruption in Windows Server 2003, in Windows XP, and ...

-Jerry
Contributor
zzz123
Posts: 24
0

Re: Satellite L305-S5921 Can't connect to internet

Whats your Antivirus? What Antivirus did the computer come with? (I'm not sure if this plays a part but it might be, hehehe.)