LaptopForums.Toshiba.com
Reply
Contributor
Ezekiel
Posts: 18
0

cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

actually i already have a solution for this but i think my solution is "NOT" normal.. when i open my laptop my connection is always limited.. and in the taskbar it shows the wireless icon with an X because it has limited connection. my solution here is i go to the network connection settings and disabled the wireless and enable it and then tada!!! im connected now to the internet(but this is weird solution).. the problem is do i need to this everytime i open my laptop?.. i guess theres no problem with my router settings because its working.. can someone explain me this weird problem?
Contributor
Ezekiel
Posts: 18
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

any help with this?? anyone experiencing this problem.
Visitor
jopet816
Posts: 4
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

I had the same problem like yours but finally it stops. All i did is redo

the set up again. My laptop is 32 bit like yours except the model.

Mine is A205-S5803. I download the set up from my desktop where

my router is connected to my USB driver then connect it back to my

laptop and it works. Although when i open my laptop, theres an X like

you said on connection but it only takes a few seconds to connect

because the whole system just started running.:smileywink:

Contributor
Ezekiel
Posts: 18
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

it is still not working for me :smileysad: huhuhu .. is my symantec endpoint protection something to do with this
Super Contributor
Posts: 12,540
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

Satellite U405D-S2902

 

Does the same thing happen when you are plugged into the router?

-Jerry
Contributor
Ezekiel
Posts: 18
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

it is still the same.. is symantec endpoint protection affect this?
Super Contributor
Posts: 12,540

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902


when i open my laptop my connection is always limited


Does the same thing happen when you are plugged into the router?


it is still the same..


When you are plugged into the router, you do not connect automatically when you boot. Is that correct?

 

If so, do all your troubleshooting while connected with the cable.

 

 

When does this occur?

 

When you start from power on?

 

When you return from standby?

 

When you return from hibernation?

-Jerry
Contributor
Ezekiel
Posts: 18
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

thanks everyone for your time i solved already the problem by removing the symantec endpoint protection. because i think some of service with symantec affects my wifi atheros.. i already change my virus protection and bougt new ESET produts. thanks everyone
Super Contributor
Posts: 12,540
0

Re: cannot connect wifi during start-up in vista 32 BIT .. my toshiba u405-s2902

Thanks for calling our attention to that! I didn't respond to it because I had no idea it was involved.

 

Symantec Endpoint Protection: Users are unable to connect to a wireless connection when using Wi-Fi ...

-Jerry