- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
NB205-N311 /W
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-25-2009 04:11 PM
Does anyone know if I need a power converter for this model when I travel to Israel? Thanks
Re: NB205-N311 /W
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-25-2009 04:15 PM
Yes. Israel uses a type C socket from what I gather. Not sure where to get the proper adapter, but a google search should take care of that.
If you don't bother to post your COMPLETE model number it's very difficult to assist you. Please post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: NB205-N311 /W
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-26-2009 03:02 PM
The spec above shows an auto-sensing 100-240V/50-60Hz AC adapter. So your power brick handles the 220V 50Hz in Israel nicely.
All you need is a plug converter. A Euro plug should work just fine.
Re: NB205-N311 /W
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-28-2009 02:15 PM
Thanks Jerry, that's what I thought, I do have the plug converter.

Feedback