- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
[ Edited ]- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-04-2009 12:32 PM - last edited on 11-04-2009 04:49 PM
My Qosmio F45-AV425 (PQF46U-00K005) has a second hard drive bay, but no SATA connector soldered to the motherboard. The motherboard has a pinout location for the connector though! The pinout is labeled CH812. On HD1, the pinout is labeled CH818... this seems to indicate that an additional SATA port exists in the architecture.
I understand that Toshiba uses standardized parts, and having a 2nd hard drive bay doesn't mean you can actually add a 2nd hard drive. However, I have a hard time believing that a $2,000 laptop model would lack the hardware necessary to support a second hard drive when its motherboard has the connections!
I am a Computer Engineering student... I'm not an expert yet, but soldering a SATA connector to my motherboard would be no problem. Unfortunately I cannot find the connector I need for this experiment. Toshiba support and the rest of the world are useless in this regard. All I need is a 22 pin plastic header (the same one that connects HD1 to the board). Any tips?
HD2 missing connector - CH812 pinout:

HD1 connector - CH818 pinout:

Re: Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-04-2009 12:49 PM
Try reading some of the other threads in this forum that bring this up. There are a number of them so you should be able to find what you need in one of them.
If you don't bother to post your COMPLETE model number it's very difficult to assist you. Please post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-04-2009 04:48 PM
I posted a new thread because I had already looked through the others for over an hour, and found contradicting, inapplicable, or inconclusive information. If you know of a specific thread that answers my question, please leave a URL.
Re: Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-04-2009 05:05 PM
I don't have a specific URL which is why I suggested looking at the other posts. I don't have one of those laptops so I don't know what the specific part number you need is. Now I'm sorry I even took the time to post at all.
If you don't bother to post your COMPLETE model number it's very difficult to assist you. Please post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
[ Edited ]- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-04-2009 05:16 PM - last edited on 11-04-2009 05:31 PM
OK, I finally found something. Connectors for SATA hard drives:
A consumer probably can't buy from this company, but it's a start.
One of the connectors I found on their website looks like what I need:
P980217023

Another user with a Satellite P505D-S8935 posted this part number for the SATA connector: ALLTOP09231
in the thread: http://laptopforums.toshiba.com/t5/Satellite-Lapto
Re: Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
[ Edited ]- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-07-2009 11:45 AM - last edited on 11-07-2009 11:54 AM
You would have to be very good with soldering (an expert) to install that part, I will bet you that the machines that were set up for the second drive had a motherboard with a different part number.
I have a G55 and they used a harness instead that I found at a parts supplier I mentioned in a previous post about secondary drives. if you can figure out the part number for the board, they also sell replacement mainboards.
It may not be the cheapest way to go, but it is far safer. You have no way of knowing what other components may be missing from the board that would allow it to work, even if you did get the connector installed correctly.
Re: Second Hard Drive Connector missing? 2nd SATA 2.5" HD Qosmio F45-AV425
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-12-2009 03:00 PM
I have the same system and the associated circuitry is also missing.

Feedback