Reply
Topic Options
- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
0
A105- S2071
[ Edited ]Options
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-25-2009 03:44 PM - last edited on 03-25-2009 09:10 PM
I would like to see if anyone could help me I have an A105-S2071, and it has 1.7 ghz intel celeron M. I would like to replace the processor with a 1.8 ghz so that it is compatible with adobe photoshop. can this be done? Can anyone help me please??
Message Edited by felina on 03-25-2009 09:10 PM
Message 1 of 4
(2,178 Views)
0
Re: A105- S2071
Options
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-26-2009 08:34 AM
What makes you think that your current processor isn't compatible with Adobe Photoshop? Exchanging a 1.7 GHz processor for a 1.8 GHz will show virtually no change in performance, all other things being equal.
0
Re: A105- S2071
Options
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-29-2009 08:24 PM
Well Adobe Photoshop CS4 system requirements are 1.8 ghz. I wonder if it would help me in any way to upgrade my CPU.
0
Re: A105- S2071
Options
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
04-14-2009 07:45 AM
Thank you for using the Toshiba Laptop Forums. Since there have been no posts to this thread in several days, it is being marked "read only" as part of our routine message board maintenance.
If you still need assistance, please feel free to post a new message.
Chico
If you still need assistance, please feel free to post a new message.
Chico

Feedback