- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
A45-s150. Hard drive what interface
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-04-2009 12:38 PM
Re: A45-s150. Hard drive what interface
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-04-2009 12:45 PM
You need a 2.5" EIDE or PATA hard drive with a capacity of 120gb's or less. Your system does NOT have 48bit addressing which is required to use hard drives larger than 137gb's in size so 120 is the largest it supports.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: A45-s150. Hard drive what interface
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
02-02-2010 02:20 PM
Re: A45-s150. Hard drive what interface
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
02-02-2010 02:43 PM
Yep. Read my previous post. That will tell you everything you need to know. Basically, you tried to use a hard drive that isn't supported by the hardware and the software kludge that was used to fool the bios into thinking that drive would work stopped working. Get a 120GB drive or smaller and try it again.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.

Feedback