- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Satellite A135-S4527
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-26-2009 12:30 PM
I would like to update the RAM memory on my Satellite A135-S4527. My computer has Windows Vista Home
Premium. The processor is T2080 1.73 GHz, 32 bit, They way I understand it my computer has around
1 gigabyte of RAM memory but is upgradeable to 2 GB. I opened the back of it up and it looks like there are
two slots which have memory in each slot totalling I guess 1 GB.
What do I need to buy in order to upgrade to 2GB. Do I need one 2 GB or do I need two 1 GBs?
Appreciate answer from someone who knows. Thanks!
Re: Satellite A135-S4527
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-26-2009 01:38 PM
jsavat wrote:I would like to update the RAM memory on my Satellite A135-S4527. My computer has Windows Vista Home
Premium. The processor is T2080 1.73 GHz, 32 bit, They way I understand it my computer has around
1 gigabyte of RAM memory but is upgradeable to 2 GB. I opened the back of it up and it looks like there are
two slots which have memory in each slot totalling I guess 1 GB.
What do I need to buy in order to upgrade to 2GB. Do I need one 2 GB or do I need two 1 GBs?
Appreciate answer from someone who knows. Thanks!
According to Kingston, a company who specializes in memory, your Satellite A135-S4527 requires two KTT533D2/1G 1 GB memory modules to reach the max of 2 GB. From accounts of others on this and other forums, you should use this exact memory module to avoid compatibility issues.
Re: Satellite A135-S4527
[ Edited ]- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-26-2009 11:38 PM - last edited on 09-26-2009 11:39 PM
I have an A135-S4427, and was able to upgrade to 4GB of ram, (2-2GB sticks) with out a problem. I just had to make sure that when I did the upgrade Service Pack 1 was installed. When I reformatted and reinstalled windows, the system was only reading 2.99 GB (I think, I know it was something close to this amount) until I got SP1 reinstalled. I hope this helps.
John
Re: Satellite A135-S4527
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-27-2009 07:15 AM
jsavat wrote:I would like to update the RAM memory on my Satellite A135-S4527. Do I need one 2 GB or do I need two 1 GBs?
I have this model and used two Kingston 1GB sticks to get 2 GB. Unfortunately, the two 512MB are pretty much worthless at current prices.
Re: Satellite A135-S4527
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-27-2009 07:17 AM
blitz07734 wrote:I have an A135-S4427, and was able to upgrade to 4GB of ram, (2-2GB sticks) with out a problem.
The S4427 is upgradeable to 4GB but the S4527 is not.

Feedback