- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Replace hard drive
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-25-2009 12:02 PM
Hi,
I have a toshiba M35X-S349 model.
3 -4 months ago suddenly, its hard drive crashed.
I thought it might be a faulty laptop again (it has been to the repair center thrice, motherboard, keyboard, DVD writer, Power chord, battery have been replaced already), so I bought an enclosure...I tried the hard drive to work from a different computer through the enclosure, but it didn't work. I am planning to atleast buy a new HD and keep this computer alive as the secondary one.
What kind of hard drives I can have ?
Is this OK? Western Digital 120GB SATA Notebook Hard Drive https://www.jr.com/western-digital/pe/WD_WD1200BEV
80GB (4200 RPM), 60GB (4200 RPM), Enhanced IDE (ATA-5)
hard disk drive; 9.5mm height; user removable
I am confused... plz help..Before buying the hard disk, should I try anything else ?
Thanks
Achintya
Re: Replace hard drive
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-25-2009 12:10 PM
Re: Replace hard drive
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-25-2009 12:14 PM
Hi,
If I search for PATA, I generally come up with SATA drives.
DO you have any specific drives you can suggest me ?
Thanks
Re: Replace hard drive
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-25-2009 12:24 PM

Feedback