- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-03-2009 01:30 AM
What I have: Toshiba 2.0 USB external portable hard drive (500 GB) (Black :-P for whom it concerns) -
Using with: Toshiba Satellite Pro S300-EZ2501 running on Windows XP SP3
Issue: The portable drive is not detected when connected to the laptop's USB (90% failure).
Trials: Booted under Safe mode, the portable drive gets detected. 90% sucess. Restarted the system to the normal mode, 60% sucess rate of the portable drive to get re-detected in the normal mode. Else repeat the process about the 3rd time for the portable drive to get detected.
There is absolutely no occurance of this issue when connecting to other laptops or desktops in the office/friend's machines!
Am I using the USB ports?
Yes, Using a USB bluetooth toggle MS mouse - no complaints. Using USB 8GB thumb drive from Transcend with no issues. Using Sony camera for transfering data from memory card - again no issues.
Solved! Go to Solution.
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-07-2009 09:19 PM
Try reinstalling the USB controllers as per near the bottom of this Microsoft article.
Advanced troubleshooting tips for general USB problems in Windows XP
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-07-2009 11:14 PM
Thanks Jerry for a reply.
Due to a sheer stroke of luck, i came to find out the bug (and giving credit to how the word computer "bug"
came about ---> http://www.jamesshuggins.com/h/tek1/first_computer
The bug: Using a pirated copy of 120% Alcohol (for trial purposes only!) - a software creating and mounting virtual copies of the DVD/CD images. While the DVD/CD images are mounted, the Toshiba drive could not be detected. After un-mounting the images, the Toshiba drive was easily detected.
Solution: Use legal software copies only. ![]()
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-08-2009 12:39 PM
I never would have guessed. How did you figure that one out?
Grace Hopper was a big name in computing in the late '50 when this old geezer was a programmer. She was eventually promoted to Rear Admiral.
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-08-2009 11:49 PM
Jerry,
given the time, I love playing with different software. Was introduced to virtual CD drive creatation which souded good, in order to save your DVDs/CD from wear and tear due to regualr use.
In the process of pluging and unplugging the Toshiba drive, i had unmounted a CD image (for the purpose to load an other album), the drive got detected! Vola!
Someone with information how windows-to-software hardware drivers work, might explain whats going on.
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-09-2009 03:09 PM
In the process of pluging and unplugging the Toshiba drive, i had unmounted a CD image (for the purpose to load an other album), the drive got detected! Vola!
Serendipity.
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-10-2009 12:11 AM
LOL, Jerry!
yeah right....
i was thinking more on the lines, "....even after all these years software developlment still sucks!"
How many [everyday] softwares are we aware of that will utilize the dual processors available in today's market? Close to none. Then whats the use the dual core processor marketed without users making any good use of it.
Credit goes to game development groups wherein they think of such applications - use dual core processing of the CPU as well as the GPU to create those blitz-action oriented interactive games. For office applications, internet based apps - prefer using the single core processor with larger cache memory and higher clock speeds.
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-10-2009 06:41 AM
How many [everyday] softwares are we aware of that will utilize the dual processors available in today's market?
How long do you suppose it will be before they take advantage of 64-bit computing?
But programming has improved a good deal since we wrote spaghetti code back in my day (the 1950s).
Re: External Toshiba Portable drive not detecting easily on S300-EZ250 1
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-10-2009 07:12 AM
Pump cash to the two world's largest population - China and India - more heads are better than a few :-P
Computer related techinal problems can be solved with right algorithms, right? Giving more rewards to people who come from field of applied mathematics and computing, might increase to a higher rate on getting answers for such needs. Sounds like you have been waiting a long while since the 50s! lol
Floating an idea around the net - using a massive artifical land to float on the open oceans such that it sustain community life - including farming and animal husbandry. Formulating it after village life. Solar/tidal power supply, never have to turn down your computer
Long story mate.....

Feedback