- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Having trouble connecting satellite pro to my HDTV
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-09-2009 03:04 PM
I have a Satellite Pro L300 EZ1524. I am wanting to connect my laptop to the TV so I can watch movies on the TV through the laptop. I bought a 15-pin to HDMI cable and plugged in both ends, selected the proper input on the tv and am not getting a picture. Am I missing something? Do I need to configure my laptop somehow?
Thanks!
Re: Having trouble connecting satellite pro to my HDTV
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-09-2009 03:57 PM
Those 15 pin to HDMI cables will never work, the 15 pin output is analog, and the HDMI is digital.
You need a box like the following, or a TV that has a VGA input. :-)
I have not used that converter, but in theory, that's what you need.
I have bought cables from that company though, much better prices than the overpriced cables at Best Buy or whatever.
Re: Having trouble connecting satellite pro to my HDTV
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
10-11-2009 06:25 AM
Okay thanks.
I'm using a different TV now that has a VGA port designated for PC Connection. Now I have a VGA to VGA cable and I've connected the two but my TV says "no signal".
I have changed the source on the TV to PC.
When I go into display settings on my laptop I don't think my laptop is recognizing the tv as a monitor.
Any suggestions?
Thanks!!
Re: Having trouble connecting satellite pro to my HDTV
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
10-14-2009 03:47 AM
Might be ab bit obvious but have you hit the FN+F5 Key?
This tells the laptop to output to a connected monitor
Also is the resolution you are using compatible with the TV?

Feedback