- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Memory and 64-bit compatabil ity - A120
[ Edited ]
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-29-2009 04:30 PM - last edited on 09-29-2009 07:32 PM
Hi, I've got a Satellite Pro A120-187 laptop (model no. PSAC1E-05T021EN, purchased Sept 07) that came fitted with 2x1GB Samsung DDR2 533MHz 200-pin RAM. I want to upgrade to at least 4GB so my first question is: does my machine support more than 2GB RAM?
Motherboard details (From CPU-Z)
Model: Portable PC (0x000003EC - 0x103CB030) version A0
BIOS: ACPI Bios version 3.20
I've got my eyes on some 2x2GB Patriot DDR2 800MHz PC2 6400 200-pin RAM that's going cheap. However, will this be compatible even though frequency is different? Will performance suffer as a result?
Also, I'm hoping to upgrade to 64-bit OS to make the most of my RAM - will my system support this and what's your advice?
Thanks
Re: Memory and 64-bit compatabil ity - A120
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-30-2009 10:37 AM
Toshiba notebooks are notoriously picky about memory. Only the correct Kingston modules have been tested and guaranteed compatible. In your case, that would be the KTT667D2/2G modules. Kingston's website has a note that modules must be ordered and installed in pairs for dual channel mode. Otherwise the memory will run in single channel mode. It is unlikely that going to 64-bit Windows will change the 4GB maximum address space limitation. I can't find the specs on your unit, but I would wager that the chipset has a 4GB address maximum. This will mean that any RAM that is allocated to memory mapped I/O devices will subtract from the 4GB allocation resulting in available RAM of between 3.2 and 3.5GB. As such, there's no reason to install a 64-bit operating system. Even if you can find all of the correct device drivers, you wouldn't gain anything substantial.
Re: Memory and 64-bit compatabil ity - A120
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-30-2009 11:19 AM
Thanks. So is there any way I can just upgrade the mainboard to take more than 4GB so I can take advantage of a x64 OS with say 8-16GB RAM? I use lots of mutimedia apps and frequently have to switch between them, and I often find my computer writing to the page file non stop. Thanks for your help.
Re: Memory and 64-bit compatabil ity - A120
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
09-30-2009 12:12 PM
I'm afraid not. It would require major component changes to support the extra address space. In looking further, I found that you have the Intel 945GM Express chipset. This chipset supports a maximum of 4GB of RAM. There's just no practical way to accomplish that fundamental a change.

Feedback