- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Satellite- Pro S300-S2503 : Maximum RAM for GM45 chipset
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
04-23-2009 08:12 AM
As per the product spec from Toshiba for S300-S2503, maximum RAM supported is 4GB on the GM45 Express chipset.
Following is an excerpt from the Toshiba product spec.
**************************************************
Memory
1. Configured with 3072MB (2048MB + 1024MB) PC2-6400 DDR2 SDRAM.
2. 2 memory slots
3. 3072MB (Min)/4096MB (Max), with 1024MB or 2048MB PC2-6400 DDR2 memory modules
**************************************************
But, Intel's product spec says the max RAM supported is 8GB for a GM45 chipset.
Following is the excerpt from Intel GM45's product spec.
**************************************************
Intel® GM45 Graphics memory Controller Hub
AC82GM45 1329 μFC-BGA 1066 MHz FSB; up to 8 GB 667/800 MHz DDR2 or 800/1066 MHz DDR3 SO-DIMM system
memory; Mobile Intel® Graphics Media Accelerator 4500MHD; PCI Express* graphics support. **************************************************
Is this a restriction put by Toshiba ? or is this a different chipset ? or is this a different RAM altogether ?
Can some one clarify this?
Thanks in advance,
Vijay B R
Re: Satellite- Pro S300-S2503 : Maximum RAM for GM45 chipset
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
04-23-2009 10:27 AM
Try it and see. Some users have successfully installed 8GB in a machine with the GM45 chipset. I haven't seen anyone post who has tried and failed so the jury is still out.

Feedback