- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Satellite Pro U400 model number
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
04-27-2009 03:56 AM
Am unable to locate my Satellite Pro U400 model on any of the Toshiba sites. My laptop full info from the sticker is Toshiba Satellite Pro U400 13K and model # is PSU45e 008008AR.
Grateful advice as to what model # to use for my Satellite Pro when searching the Toshiba download site.
Thank you.
Solved! Go to Solution.
Re: Satellite Pro U400 model number
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
04-27-2009 02:49 PM
Satellite Pro U400 .... PSU45e
Your Toshiba drivers, utilities, and BIOS updates are here.
Re: Satellite Pro U400 model number
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
04-27-2009 09:11 PM
Re: Satellite Pro U400 model number
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
04-28-2009 06:39 AM

Feedback