- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
support for vizulizati on AMD-V capability
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 02:49 PM
does the
Toshiba Satellite Pro L300D-22E Laptop, Athlon X2 QL64 2.1GHz support AMD-V capability?
thanks
tim
Re: support for vizulizati on AMD-V capability
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-10-2009 03:29 PM
The CPU does, but I don't know if Toshiba has enabled it in the bios or not. You'll need to contact them directly to find that out.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: support for vizulizati on AMD-V capability
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-11-2009 01:16 PM
Thankyou for your post
what is email address for support please.
there was a red note underneath the post saying did not complete model number thats because that is the only
number i have as I will purchase this labtop soon.
tim
Re: support for vizulizati on AMD-V capability
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-11-2009 01:21 PM
Toshiba doesn't have an e-mail address for support issues. One needs to call them on the phone for that.
The red section at the bottom of my posts is my sig which is attached to each post. You would be surprised how many people ask questions and outright refuse to divulge what system they want help with. In your case it's understandable as you are attempting to research which system to buy.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: support for vizulizati on AMD-V capability
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-11-2009 02:32 PM
Re: support for Virtualiza tion AMD-V capability
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
10-12-2009 12:58 PM
I am not sure what this means but it says Virtualization |no|?
tim

Feedback