- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Toshiba Tecra A8 104 and Vista 64bit ???
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-29-2009 05:39 AM
Hello,
Where to find Vista 64 bit drivers for Notebook Toshiba Tecra A8-104 ?
I have Microsoft Windows Vista 64bit but I can't find drivers for Vista 64bit.
On Toshiba web site I find only Vista 32bit drivers.
Re: Toshiba Tecra A8 104 and Vista 64bit ???
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-30-2009 01:18 PM
I have no reason to believe even the BIOS for that computer supports 64-bit computing.
Do you?
Re: Toshiba Tecra A8 104 and Vista 64bit ???
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-31-2009 08:27 AM
From Toshiba specification of Tecra A8 104:
type : Intel® Centrino® Duo Mobile Technology featuring Intel® Core™2 Duo processor T7200, Intel® PRO/Wireless 3945ABG network connection and Intel® 945GM Express chipset
clock speed : 2.0 GHz
Front Side Bus : 667 MHz
2nd level cache : 4 MB
This is 64bit processor.
Re: Toshiba Tecra A8 104 and Vista 64bit ???
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-31-2009 08:58 AM
This is 64bit processor.
Of course the processor is 64-bit.
But that doesn't mean much. Everything else must be 64-bit. That includes associated hardware, the BIOS, drivers, and other software.
Re: Toshiba Tecra A8 104 and Vista 64bit ???
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
03-31-2009 11:04 AM
Jerry_Lippey,
I have installed Windows Vista 64bit but I need DRIVERS for this Windows. My Notebook support 64bit OS.
Re: Toshiba Tecra A8 104 and Vista 64bit ???
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
04-13-2009 06:58 AM
If you still need assistance, please feel free to post a new message or contact the Toshiba Customer Support Center at 1-800-457-7777.
Chico

Feedback