LaptopForums.Toshiba.com
Reply
New Member
Djordje_Lazic
Posts: 3
0

Toshiba Tecra A8 104 and Vista 64bit ???

Hello,

Where to find Vista 64 bit drivers for Notebook Toshiba Tecra A8-104 ?

I have Microsoft Windows Vista 64bit but I can't find drivers for Vista 64bit.

 

On Toshiba web site I find only Vista 32bit drivers.

Super Contributor
Posts: 10,120
0

Re: Toshiba Tecra A8 104 and Vista 64bit ???

Tecra A8-104 

 

 

I have no reason to believe even the BIOS for that computer supports 64-bit computing.

 

Do you?

-Jerry
New Member
Djordje_Lazic
Posts: 3
0

Re: Toshiba Tecra A8 104 and Vista 64bit ???

From Toshiba specification of Tecra A8 104:

 

type : Intel® Centrino® Duo Mobile Technology featuring Intel® Core™2 Duo processor T7200, Intel® PRO/Wireless 3945ABG network connection and Intel® 945GM Express chipset
clock speed : 2.0 GHz
Front Side Bus : 667 MHz
2nd level cache : 4 MB 

 

This is 64bit processor.

Super Contributor
Posts: 10,120
0

Re: Toshiba Tecra A8 104 and Vista 64bit ???


This is 64bit processor.


 

Of course the processor is 64-bit.

 

But that doesn't mean much. Everything else must be 64-bit. That includes associated hardware, the BIOS, drivers, and other software.

-Jerry
New Member
Djordje_Lazic
Posts: 3
0

Re: Toshiba Tecra A8 104 and Vista 64bit ???

Jerry_Lippey,

 

I have installed Windows Vista 64bit but I need DRIVERS for this Windows. My Notebook support 64bit OS.

Board Moderator
Chico
Posts: 399
0

Re: Toshiba Tecra A8 104 and Vista 64bit ???

Thank you for using the Toshiba Laptop Forums. Since there have been no posts to this thread in several days, it is being marked "read only" as part of our routine message board maintenance.

If you still need assistance, please feel free to post a new message or contact the Toshiba Customer Support Center at 1-800-457-7777.

Chico