- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-17-2009 05:13 PM
hi
I live in peru, I have a tecra laptop A8-S8513 so I need to buy other new Hard disk drive of 320 gigabites .Do you know who or where buy it in USA or ther countries and then they can send me it to peru?. The brand of my HDD of my laptop is FUJITSU. doesnot exist in peru. and other brands here are expensive.I can send the money trought of wester union or DHL 'cause I dont have credit card visa u other
help me please
thank you
sorry by mistakes
jose
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-17-2009 05:46 PM
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-18-2009 01:32 PM
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-18-2009 01:39 PM
thank you
but my disk is of 5400 rpm so CAn I use other of 7200 rpm?
and which is the limited of capacity of HDD I can change ? just until 320 gb or more
than you
bay
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-18-2009 02:06 PM
As Jerry stated previously, you can use any 2.5" SATA drive in that system. The only difference a 7200 RPM drive will make is that your system will be a little faster at loading windows and programs, it will run a slight bit warmer (due to the increased heat generated by the 7200 rpm as opposed to the older 5400 rpm), and your system's battery will run down quicker as the 7200 rpm drive uses more power to spin than the 5400 rpm drive did.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-18-2009 02:46 PM
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-18-2009 02:53 PM
ok
one thing more, the interfaces type. My disk is Serial ATA- 150. If I will buy other disk that is SATA-300 ,is it going to run in my laptop? toshiba tecra A8- S8513
tHANK YOU
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
09-18-2009 02:54 PM
Yes. Most will automatically scale back to SATA-150. The ones that don't will have a jumper that needs to be changed and will have instructions on how to do so.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: new hard disk driver
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
01-19-2010 07:18 AM
any body help me...
what this port use for...http://laptopforums.toshiba.com/t5/Tecra-Laptops/T
thanks very much if any one can help...

Feedback