- Subscribe to RSS Feed
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Higher Widescreen Resolution s Supported?
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
07-02-2009 11:03 AM
I have a Toshiba Tecra A8-S8513 with the Mobile Intel(R) 945GM Express Chipset Family.
Is there a driver that supports higher widescreen resolutions, e.g. 1920x1200? The version I have is 6.14.10.4543.
Intel seems to have an updated driver to support this, but the laptop will not support it.
Re: Higher Widescreen Resolution s Supported?
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
07-02-2009 11:06 AM
I meant 1920x1080 previously.
Here is more information:
Intel(R) Graphics Media Accelerator Driver for Mobile Report
Report Date: 07/02/2009
Report Time[hr:mm:ss]: 14:02:43
Driver Version: 6.14.10.4543
Operating System: Windows XP* Professional, Service Pack 3 (5.1.2600)
Default Language: English
DirectX* Version: 9.0
Physical Memory: 2039 MB
Minimum Graphics Memory: 8 MB
Maximum Graphics Memory: 128 MB
Graphics Memory in Use: 13 MB
Processor: x86 family 6 Model 15 Stepping 2
Processor Speed: 1828 MHZ
Vendor ID: 8086
Device ID: 27A2
Device Revision: 03
* Accelerator Information *
Accelerator in Use: Mobile Intel(R) 945GM Express Chipset Family
Video BIOS: 1358
Current Graphics Mode: 1280 by 800 True Color (60 Hz)
* Devices Connected to the Graphics Accelerator *
Active Monitors: 1
Active Notebook Displays: 1
* Monitor *
Monitor Name: Plug and Play Monitor
Display Type: Analog
Gamma Value: 2.0
DDC2 Protocol: Supported
Maximum Image Size: Horizontal: 18.0 inches
Vertical: 10.0 inches
Monitor Supported Modes:
640 by 480 (60 Hz)
640 by 480 (67 Hz)
640 by 480 (72 Hz)
640 by 480 (75 Hz)
720 by 400 (70 Hz)
800 by 600 (56 Hz)
800 by 600 (60 Hz)
800 by 600 (72 Hz)
800 by 600 (75 Hz)
832 by 624 (75 Hz)
1024 by 768 (60 Hz)
1024 by 768 (70 Hz)
1024 by 768 (75 Hz)
1152 by 864 (75 Hz)
1152 by 870 (75 Hz)
1280 by 960 (60 Hz)
1280 by 1024 (60 Hz)
1280 by 1024 (75 Hz)
1400 by 1050 (60 Hz)
1440 by 1440 (60 Hz)
1600 by 1200 (60 Hz)
1680 by 1680 (60 Hz)
1920 by 1080 (60 Hz)
Display Power Management Support:
Standby Mode: Supported
Suspend Mode: Supported
Active Off Mode: Supported
* Notebook *
Monitor Name: Plug and Play Monitor
Display Type: Digital
Gamma Value: 3.0
DDC2 Protocol: Supported
Maximum Image Size: Horizontal: Not Available
Vertical: Not Available
Monitor Supported Modes:
1280 by 800 (60 Hz)
Display Power Management Support:
Standby Mode: Supported
Suspend Mode: Supported
Active Off Mode: Not Supported
* Other names and brands are the property of their respective owners.
Re: Higher Widescreen Resolution s Supported?
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-04-2009 11:12 PM
I have similar issue with 945GM chipset. do you find a solution yet to display 1920x1080?
Re: Higher Widescreen Resolution s Supported?
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Flag for a Moderator
11-05-2009 09:54 AM
Here's what I posted in a different thread. Since you have a 945 instead of a 965, you will have to poke around on Intel's site a bit.
You can install the driver from Intel, but you have to delete the Toshiba sourced video driver first.
Didn't go to check the driver version, it may have changed by now.
--
08-11-2009 10:26 AM
Well, I found a machine with the 965 chipset/video
Satellite A305-S6833
Windows Vista 32bit - SP1 installed
Intel video driver installed: 7.14.1329
Since my server is still down this morning, I was only able to get as far as the log in screens, but even those were missing many of the graphics on this machine, especially the frames and some textures.
I installed version 7.15.10.1666 of the Intel GM965 driver.
Download that file, then unzip it.
Go to Device Manager, then open the Display adapters section and right click on the entry for the graphic chip and select "Uninstall". Put a check in the "Delete the driver software for this device". Then click OK.
After it does its thing and you have an ugly screen, restart the computer.
Then go back into Device Manager. You should see the Display Adapters section already open with an error on whatever is there.
Right click on the item with the error and select "Update Driver Software"
Then select the "Browse" option, and point to the "Graphics" folder inside of the directory that you got when you unzipped the driver files. In my case I put the in "c:\downloads", so I pointed to "c:\downloads\winvista_15124\Graphics"
Then click Next.
I can't remember if there was another button to click at this point, but at some point I turned away from the computer, and when I looked back, the screen was black, but the hard drive light was blinking away, so I left the machine alone for a few minutes after the HD light stopped indicating activity, then I manually shut off the machine by holding the power button for a few seconds.
Started the computer back up and after some complaining (let the Intel programs run, and select the option to let them run when they want) the machine came up and the graphics were fine looking.
Went to Device Manager to check the version. Shows 7.15.10.1666 now.
Started up WoW, no more missing graphics. Still can't log in as servers seem to still be down.
The only glitch seems to be that every boot Windows asks if I want to allow three intel files to run. doesn't seem to matter if I uncheck the boxes or not (you'll see what I mean if you try this). seems a minor annoyance.

Feedback