- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-03-2009 03:00 PM
In a nutshell with Internet Explorer 8 installed with Vista Home Premium animated graphics that I make were of very poor quality. I uninstalled IE8 and reinstalled IE7 .. perfect again!
I installed Windows 7 .. very cool! Oops IE8 installed .. same deal with the animated graphics I make .. very poor quality.
Firefox and Google Chrome ..no worries although Google Chrome has other issues so I am now trying out Firefox.
Thing is I WANT to use Windows 7 and IE8!
There is a setting somewhere I am missing? Every driver is updated .. ATI to the Windows 7 one. CCleaner is run regularly as well the usual other things ....
If anyone could help I would really appreciate it.
Thanks,
Hilary
Solved! Go to Solution.
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-03-2009 03:04 PM
Can you provide a sample of the graphics that you are having problems with?
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-03-2009 07:37 PM
Sorry I thought that PSAG4A was the model number. It is a Satellite laptop .. PSAG4A-02500M I am not that computer literate.
Examples of what I am having trouble with.
Same graphic ..
Screenshot from my husband's XP/IE8 desktop. Toshiba laptop/Vista Home Premium with IE7 looked the same ..
[URL=http://img.photobucket.com/albums/v17/upanddown51/
Screenshot of same graphic on my Toshiba laptop Windows 7/IE8.
[URL=http://img.photobucket.com/albums/v17/upanddown51/
This is the same kind of thing I saw when IE8 was installed with Vista Home Premium so I reinstalled IE7 and the graphic once again looked clear again.
My siggie below is the animated version. On this laptop I see it with the movement behind the smiley .. looks like an etched shadow! On my husband's desktop it looks just fine.
[URL=http://img.photobucket.com/albums/v17/upanddown51/
Hoping it is some obvious setting! Thanks again ..
Hilary
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-03-2009 07:39 PM
Sorry about doubling up with those links .. I get lost!
Hilary ![]()
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-03-2009 08:07 PM
It's working fine in IE8 on my desktop (IE8, WIndows XP 64bit) as well as on my L305-S5933 running Windows 7 and IE8 so it has to be something wrong with you IE settings. Try clearing your personal data from IE8 to see if that helps.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-04-2009 12:45 AM
Thanks so much for trying to help. Appreciate your time. That didn't work.
Guess I will just stick with Firefox. I give up!
Have a terrific day!
Hilary
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-04-2009 09:16 AM
You should go to one of the IE8 forums over at Microsoft as I'm sure one of them would know exactly how to correct the problem.
If you don't post your COMPLETE model number it's very difficult to assist you. Please try to post in complete sentences with punctuation, capitals, and correct spelling. Toshiba does NOT provide any direct support in these forums. All support is User to User in their spare time.
Re: A300/500(P SAG4A) ATI Mobility Radeon HD 3650
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-12-2009 02:48 PM
It was a simple fix which I finally figured out this morning.
When I went to Page/Zoom on IE8 nothing was checked! I did the obvious and checked 100% and bingo .. all graphics look fine. IE8 must have a default setting which remains until you actually reset it or you use the zoom feature at least once which I hadn't done on either of my computers.
FF and Google Chrome worked fine without me having to adjust any settings.
Now if the ATI Mobility Radeon HD3650 would stop crashing regularly. Have read the answer to that on this forum so will be looking to fix that too!
Thanks again ..
HIlary

Feedback