- Subscribe to RSS Feed
- Mark Topic as New
- Mark Topic as Read
- Float this Topic to the Top
- Bookmark
- Subscribe
- Printer Friendly Page
Display Driver for X205-S9359
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-21-2009 03:30 PM
I installed windows 7 ultimate 64bit and updated all the drivers and my screen started flickering. I put it out of my mind then my screen went black. I rebooted the computer and disabled the video driver (NVIDIA 8700M GT). I don't get the flicker anymore but my screen saver wont work and I would bet my game wont work either. Does anyone know of a fix?
Re: Display Driver for X205-S9359
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-22-2009 07:07 AM
I had the same issues with the same card. I had to find older drivers (since every newer driver causes serious issues and crashing) and I'm now problem free. The ones are I use are Nvidia 7.15.11.7948, available at this link:
http://www.nvidia.com/object/geforce_notebook_winv
Hope this helps, although Nvidia just put up newer drivers on the 17th that I have not tried that are compatible with the 8700m GT.
Re: Display Driver for X205-S9359
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-22-2009 09:02 AM
I tried going back to that driver but the computer tells me that it can not install it because I am running Windows 7. I have to be running Vista to upload that driver. I downloaded the lastest driver from Nvidia 186.81 and it causes the screen to flicker.
Re: Display Driver for X205-S9359
- Mark as New
- Bookmark
- Subscribe
- Subscribe to RSS Feed
- Highlight
- Email to a Friend
- Report Inappropriate Content
11-22-2009 09:35 AM
Weird, it worked for me. Anywho, go here: http://www.nvidia.com/Download/Find.aspx?lang=en-u

Feedback