LaptopForums.Toshiba.com
Reply
New Member
TCFenton1
Posts: 5
0

Windows 7 wakes up from standby while lid is still closed

When I close the lid on my new L455-s5975 laptop (with Windows 7), it goes into standby as it should. But if I happen to move my wireless mouse, the computer wakes up, even though the lid is still closed. I am aware that there is an option under device manager that will make Windows 7 ignore the mouse movement, but if the lid is closed, it should ignore the mouse movement by default (that is the way that my old XP laptop works). Any ideas?

Contributor
Jimmy32
Posts: 30
0

Re: Windows 7 wakes up from standby while lid is still closed

I think it's just a Toshiba Laptop thing.  My new P500 turns on with a closed lid while running Vista.  Why, I do not know?

Super Contributor
Posts: 12,599

Re: Windows 7 wakes up from standby while lid is still closed


if I happen to move my wireless mouse, the computer wakes up,

Open Device Manager (devmgmt.msc) and look for a Power Management tab on the Properties of some device.

 

Check under Bluetooth Radios, the relevant Bluetooth under Network adapters, and the mouse under Mice and other pointing devices.

 

You're looking for a setting called

 

  Allow this device to wake the computer

-Jerry
Regular Contributor
Hfreeman
Posts: 215
0

Re: Windows 7 wakes up from standby while lid is still closed

@jerry,

 

I looked for that option where your said as well as other places... I do not have same on my Windows 7-64 Ultimate on the E105-S1402... Please advise where you are ask us to look.

..

Lastly, are there any options in the bios that need to be addressed to solve this problem?

That would be something to check on the original target user's system

 

Hank Freeman
Senior Data/Systesm DBA-DW Architect
USA
Super Contributor
lilmaqi
Posts: 625

Re: Windows 7 wakes up from standby while lid is still closed

Go to the advanced section of the BIOS and disable wake up on LAN

:smileywink:
Super Contributor
Posts: 12,599
0

Re: Windows 7 wakes up from standby while lid is still closed

Yes, check in the BIOS for any wake-up settings.

-Jerry
New Member
TCFenton1
Posts: 5
0

Re: Windows 7 wakes up from standby while lid is still closed


Jerry_Lippey wrote:

if I happen to move my wireless mouse, the computer wakes up,

Open Device Manager (devmgmt.msc) and look for a Power Management tab on the Properties of some device.

 

Check under Bluetooth Radios, the relevant Bluetooth under Network adapters, and the mouse under Mice and other pointing devices.

 

You're looking for a setting called

 

  Allow this device to wake the computer


 

Jerry - I changed that setting and it does resolve the problem - except that now the mouse won't wake up the computer when the lid is open either. This is certainly better than before, but I suspect there is another problem (or setting) that needs to be addressed. Windows 7 should be smart enough to ignore the mouse movement if the lid is closed, but allow it to work normally (that is - wake up the computer) when the lid is open. Thanks .....

Super Contributor
Posts: 12,599
0

Re: Windows 7 wakes up from standby while lid is still closed


I changed that setting

Exactly where did you find the setting?

-Jerry
New Member
TCFenton1
Posts: 5
0

Re: Windows 7 wakes up from standby while lid is still closed


Jerry_Lippey wrote:

I changed that setting

Exactly where did you find the setting?


 

Jerry - the path is: control panel>hardware and sound>device manager>mice and other pointing devices>HIDcompliant mouse>power management>allow this device to wake up computer (uncheck)

Super Contributor
Posts: 12,599
0

Re: Windows 7 wakes up from standby while lid is still closed

 

Satellite L455-S5975 

 

Maybe you have Allow wake timers enabled. Dig down deep into Power Options in Control Panel and set them to Disable. If you have trouble locating them, I can guide you.

 

    

-Jerry