LaptopForums.Toshiba.com
Reply
New Member
bug_tussel
Posts: 1
0

satellite a205-25804 from vista to xp

i would like to downgrade my satellite a205-s5804 to xp from vista. I think it's just ridiculous that with a computer having twice the harddrive and ram and the same processor speed is running 10 times slower than half that in a laptop wit xp. I wanted to know if there was anything special i would have to do to get xp running on this laptop as far as needing to download drivers and what not or if xp already has the drivers needed cuz i really don't need to be messing this computer up, it's the only one we got lol.
Visitor
Aaron_S
Posts: 5
0

Re: satellite a205-25804 from vista to xp

you have to make a slipstream disc, and slipstream in the sata and i believe the video card drivers as well.

New Member
sameed
Posts: 1
0

Re: satellite a205-25804 from vista to xp

I have Same model A205 - S5804 , but when I try to downgrade my lapi from Vista to xp.

 

 

the XP cd does not detects the SATA hdd. In some desktops I have changed the SATA mode to IDE emulation in bios and then XP can detect the hdd without any additional drivers.

I would like to know how to change the SATA mode to IDE emulation/ compatible mode in the bios. I have listed the Bios settings of the Laptop
below:

**************************
The BIOS is Phoenix Trusted Core (tm) set utility. There are six items
in the BIOS menu.

(1) Main

Hard Disk drive: Toshiba MK1246GSX-(S1)
Optical Disk Drive:

Total Memory: 1024MB
System
BIOS Version: 1.7

(2) Advanced

Core muti-processing---- Enabled
Dybamic CPU Freq Mode: Dynamic
Inertnal CIR [Disabled] -- This could not be
accessed.
Intel (R) turbo Memory [Enabled]---- This could not be
accessed.

(3) Security

User password: Clear
Supervisor PWS: Clear
HDD user password status: HDD Password Frozen--- This could not
be accessed.
Built-in HDD password: [user only]----------------------
This could not be accessed.

(4) Display

(5) Boot

HDD
FDD
CD/DVD
LAN
USB Memory
(6) Exit

**************************

Thanking you in advance.

 

SAMEED AHMED

Al-Burooj

BDM

gr8sameed@gmail.com

Board Moderator
Chico
Posts: 399
0

Re: satellite a205-25804 from vista to xp

Thank you for using the Toshiba Laptop Forums. Since there have been no posts to this thread in several days, it is being marked "read only" as part of our routine message board maintenance.

If you still need assistance, please feel free to post a new message or contact the Toshiba Customer Support Center at 1-800-457-7777.

Chico